The TLV9023L output latches low during the POR period. Following the POR period, the output is latched low and must be cleared with a high-to-low transition on the CLR pin. The following is a summary of the latch operation.
The following is a summary of the latch operation.
- Output is low during the POR period following first power-on.
- Input transition is ignored during POR period.
- Following the POR period, the OUT stays latched low.
- IN- passes IN+, but transition is ignored during latch.
- CLR falling edge resets and arms latch awaiting next transition.
- IN- > IN+, so OUT goes low and latches.
- IN+ > IN-, but OUT remains latched low.
- CLR falling edge resets and arms latch for next transition.
- IN- crosses IN+, output goes low and latches again.
- Output remains latched low even when IN+ > IN-.