ZHCS187E april 2011 – december 2020 TLV803 , TLV853
PRODUCTION DATA
| PIN | I/O | DESCRIPTION | |||
|---|---|---|---|---|---|
| NAME | TLV803 | TLV853 | TLV863 | ||
| GND | 1 | 2 | 3 | — | Ground pin. |
| RESET | 2 | 1 | 1 | O | RESET is an open-drain output that is driven to a low impedance state when RESET is asserted. RESET remains low (asserted) for the delay time (td) after VDD exceeds VIT–. Use a 10-kΩ to 1-MΩ pullup resistor on this pin. The pullup voltage is not limited by VDD. |
| VDD | 3 | 3 | 2 | I | Supply voltage pin. It is good analog design practice to place a 0.1-µF ceramic capacitor close to this pin. |