ZHCSJ62D December 2017 – July 2021 TLV767
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input voltage | 2.5 | 16 | V | |
| VEN | Enable voltage | 0 | 16 | V | |
| VOUT | Output voltage | 0.8 | 14.6 | V | |
| IOUT | Output current (2.5 V ≤ VIN < 3 V) | 0 | 0.8 | A | |
| IOUT | Output current (VIN ≥ 3 V) | 0 | 1 | A | |
| COUT | Output capacitor(1) | 1 | 2.2 | 220 | µF |
| COUT ESR | Output capacitor ESR | 2 | 500 | mΩ | |
| CIN | Input capacitor | 1 | µF | ||
| CFF | Feed-forward capacitor (optional(2), for adjustable device only) | 10 | pF | ||
| IFB_DIVIDER | Feedback divider current(2) (adjustable device only) | 5 | µA | ||
| TJ | Junction temperature | –40 | 125 | °C | |