ZHCSL29A April 2020 – December 2020 TLV767-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOUT | Output accuracy | TJ = 25°C | –0.5 | 0.5 | % | ||
| TJ = –40°C to 150°C | VIN ≥ 3.0 V, 1 mA ≤ IOUT ≤ 1 A | –1 | 1 | % | |||
| 2.5 V ≤ VIN < 3.0 V, 1 mA ≤ IOUT ≤ 800 mA | –1 | 1 | % | ||||
| VFB | Feedback voltage | 0.8 | V | ||||
| VREF | Internal reference (adjustable device) | TJ = 25°C | –0.5 | 0.5 | % | ||
| TJ = –40°C to 150°C | –1 | 1 | |||||
| IFB | Feedback pin current | VFB = 1 V | –20 | 1 | 50 | nA | |
| ΔVOUT(ΔVIN) | Line regulation(1) | VOUT(NOM) +1.5 V ≤ VIN ≤ 16 V, IOUT = 10 mA | 0.02 | %/V | |||
| ΔVOUT(ΔIOUT) | Load regulation | 1 mA ≤ IOUT ≤ 1 A, VIN ≥ 3.0 V | 0.1 | 0.5 | %/A | ||
| 1 mA ≤ IOUT ≤ 800 mA, 2.5 V ≤ VIN < 3.0 V | 0.1 | 0.5 | |||||
| VDO | Dropout voltage(2) | VIN(NOM) ≥ 3.0V, IOUT = 1 A | 0.63 | 0.94 | 1.5 | V | |
| 2.5 V ≤ VIN(NOM) < 3.0 V, IOUT = 800 mA | 0.48 | 0.8 | 1.4 | ||||
| ICL | Output current limit | VOUT = 0.9 x VOUT(NOM) , VIN ≥ 3.0V | 1.1 | 1.37 | 1.6 | A | |
| VOUT = 0.9 x VOUT(NOM), 2.5 V ≤ VIN < 3.0 V | 0.81 | 1.28 | 1.6 | ||||
| ISC | Short-circuit current limit | VOUT = 0 V | 150 | 250 | 350 | mA | |
| IQ | Quiescent current | Adjustable output device, IOUT = 0 mA | 25 | 50 | 80 | µA | |
| Fixed output devices, IOUT = 0 mA | 25 | 60 | 95 | ||||
| IGND | Ground current | IOUT = 1 A, VIN ≥ 3.0 V | 1.5 | mA | |||
| ISHUTDOWN | Shutdown current | VEN ≤ 0.4 V, VIN = 16 V | 0.1 | 1.6 | 4 | µA | |
| VEN(HIGH) | Enable pin logic high | 2.5 V ≤ VIN ≤ 16 V | 1.2 | V | |||
| VEN(LOW) | Enable pin logic low | 2.5 V ≤ VIN ≤ 16 V | 0.4 | V | |||
| IEN | Enable pullup current | VEN = 0 V | 200 | 400 | 800 | nA | |
| IPULLDOWN | Output pulldown current | VIN = 16 V, VOUT = 2.5 V, VEN = 0 V | 0.9 | 1.4 | 1.6 | mA | |
| PSRR | Power-supply rejection ratio | VIN = 3.3 V, VOUT = 1.8 V, IOUT = 300 mA, f = 120 Hz | 70 | dB | |||
| Vn | Output noise voltage | BW = 10 Hz to 100 kHz, VIN = 3.3 V, VOUT = 0.8 V, IOUT = 100 mA | 60 | µVRMS | |||
| VUVLO+ | UVLO threshold rising | VIN rising | 2 | 2.22 | 2.4 | V | |
| VUVLO- | UVLO threshold falling | VIN falling | 1.9 | 2.09 | 2.3 | V | |
| VUVLO(HYS) | UVLO hysteresis | 100 | 130 | 200 | mV | ||
| TSD(shutdown) | Thermal shutdown temperature | Temperature increasing | 180 | ºC | |||
| TSD(reset) | Thermal shutdown reset temperature | Temperature falling | 160 | ºC | |||