ZHCSFK1C July   2016  – June 2018

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      典型应用电路(固定电压版本)
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Internal Current Limit
      2. 7.3.2 Shutdown
      3. 7.3.3 Dropout Voltage
      4. 7.3.4 Undervoltage Lockout (UVLO)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operation with VIN Less Than 2 V
      2. 7.4.2 Operation with VIN Greater Than 2 V
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Input and Output Capacitor Requirements
      2. 8.1.2 Transient Response
      3. 8.1.3 Thermal Protection
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Capacitance
        2. 8.2.2.2 Output Capacitance
        3. 8.2.2.3 Thermal Calculation
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Board Layout Recommendations to Improve PSRR and Noise Performance
    3. 10.3 Layout Example
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档
    2. 11.2 接收文档更新通知
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 术语表
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics

at TA = –40°C to +125°C, VIN = VOUT(TYP) + 0.3 V or 2 V (whichever is greater), IOUT = 10 mA, VEN = VIN, and COUT = 1 µF (unless otherwise noted); typical values are at TA = 25°C
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VIN Input voltage range 2 5.5 V
VOUT DC output accuracy –40°C ≤ TA ≤ +125°C, VOUT ≥ 1 V –2% 2%
ΔVO/ΔVIN Line regulation VOUT(NOM) + 0.5 V ≤ VIN ≤ 5.5 V,
IOUT = 10 mA
1 5 mV
ΔVO/ΔIOUT Load regulation 0 mA ≤ IOUT ≤ 200 mA 15 mV
VDO Dropout voltage(1) VIN = 0.98 × VOUT(NOM), IOUT = 200 mA 175 250 mV
ICL Output current limit VOUT = 0.9 × VOUT(NOM) 220 350 860 mA
IGND Ground pin current IOUT = 0 mA 31 55 µA
IOUT = 200 mA, VIN = VOUT + 0.5 V 270
ISHDN Ground pin current (shutdown) VEN ≤ 0.4 V, 2.0 V ≤ VIN ≤ 4.5 V 1 2.5 µA
PSRR Power-supply rejection ratio VIN = 2.3 V, VOUT = 1.8 V, IOUT = 10 mA,
f = 1 kHz
68 dB
VN Output noise voltage BW = 100 Hz to 100 kHz, VIN = 2.3 V,
VOUT = 1.8 V, IOUT = 10 mA
48 µVRMS
tSTR Startup time(2) COUT = 1 µF, IOUT = 200 mA 100 µs
VEN(HI) Enable pin high (enabled) 0.9 VIN V
VEN(LO) Enable pin low (disabled) 0 0.4 V
IEN Enable pin current VEN = 5.5 V , IOUT = 10 µA 0.04 0.5 µA
UVLO Undervoltage lockout VIN rising 1.9 V
TSD Thermal shutdown temperature Shutdown, temperature increasing 160 °C
Reset, temperature decreasing 140
TA Operating ambient temperature –40 125 °C
VDO is measured for devices with VOUT(NOM) ≥ 2.35 V.
Startup time = time from EN assertion to 0.98 × VOUT(NOM).