ZHCSKJ9B June 2016 – March 2021 TLV627432
PRODUCTION DATA
VIN = 3.6V, TJ = –40°C to 85°C typical values are at TA = 25°C (unless otherwise noted)
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| tONmin | Minimum ON time | VOUT = 2.0V, IOUT = 0 mA | 225 | ns | ||||
| tOFFmin | Minimum OFF time | 50 | ns | |||||
| tStartup_delay | Regulator start up delay time | From transition EN = low to high until device starts switching | 10 | 25 | ms | |||
| tSoftstart | Softstart time | 2.5V ≤ VIN ≤ 5.5V, EN = VIN | 700 | 1200 | µs | |||