ZHCSF26 May 2016 TLV522
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, V+ to V– | -0.3 | 6 | V | |
Signal input pins | Voltage(2) | V- – 0.3 | V+ + 0.3 | V |
Current(2) | –10 | 10 | mA | |
Output short current | Continuous(4) | |||
Junction temperature | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) |
±250 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply Voltage ( V+– V− ) | 1.7 | 5.5 | V | ||
Specified Temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TLV522 | UNIT | ||
---|---|---|---|---|
DGK (VSSOP) | ||||
8 PINS | ||||
RθJA | Junction-to-ambient thermal resistance | 182.5 | °C/W | |
RθJC(top) | Junction-to-case (top) thermal resistance | 73.6 | ||
RθJB | Junction-to-board thermal resistance | 104.1 | ||
ψJT | Junction-to-top characterization parameter | 13.7 | ||
ψJB | Junction-to-board characterization parameter | 102.5 | ||
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||||
Input offset voltage (VOS) | VCM = 0.3 V | –4 | ±1 | 4 | mV | |||
VCM = 3 V | –4 | ±1 | 4 | |||||
Drift (dVOS/dT) | 1.5 | µV/°C | ||||||
Power-Supply Rejection Ratio (PSRR) | V+ = 1.8 V to 3.3 V, VCM = 0.3 V | 80 | 109 | dB | ||||
INPUT VOLTAGE RANGE | ||||||||
Common-Mode voltage range (VCM) | CMRR ≥ 62 dB | 0 | 3.3 | V | ||||
Common-Mode Rejection Ratio (CMRR) | 0 V < VCM < 3.3 V | 62 | 90 | dB | ||||
0 V < VCM < 2.2V | 90 | |||||||
INPUT BIAS CURRENT | ||||||||
Input bias current (IBIAS) | ±1 | pA | ||||||
Input offset current (IOS) | ±0.1 | |||||||
INPUT IMPEDANCE | ||||||||
Differential | 1013 || 2.5 | Ω || pF | ||||||
Common mode | 1013 || 2.5 | |||||||
NOISE | ||||||||
Input voltage noise density, f = 1 kHz (en) | 300 | nV/√Hz | ||||||
Current noise density, f = 1 kHz (in) | 65 | fA√Hz | ||||||
OPEN-LOOP GAIN | ||||||||
Open-loop voltage gain (AOL) | V+ = 5 V RL = 100 kΩ to V+/2, 0.5 V < VO < 4.5 V |
91 | 101 | dB | ||||
OUTPUT | ||||||||
Voltage output swing from positive rail | V+ = 1.8 V, RL = 100 kΩ to V+/2 | 3 | 20 | mV | ||||
Voltage output swing from negative rail | V+ = 1.8 V, RL = 100 kΩ to V+/2 | 2 | 20 | |||||
Output current sourcing | Sourcing, V+ = 1.8 V VO to V–, VIN(diff) = 100 mV |
1 | 3 | mA | ||||
Output current sinking | Sinking, V+ = 1.8 V VO to V+, VIN(diff) = –100 mV |
1 | 5 | |||||
FREQUENCY RESPONSE | ||||||||
Gain-bandwidth product (GBWP) | CL = 20 pF | 8 | kHz | |||||
Slew rate (SR) | G = +1, Rising edge, 1Vp-p, CL = 20 pF | 3.6 | V/ms | |||||
G = +1, Falling edge, 1Vp-p, CL = 20 pF | 3.7 | |||||||
POWER SUPPLY | ||||||||
Quiescent current per channel (IQ) | VCM = 0.3 V, IO = 0 | 500 | 800 | nA |
No Output Load | VCM = 0.3 V |
No Output Load |
VS = 3.3 V |
Ouput set low (sinking), shorted to V+ |
VS = 3.3 V | TA = 85°C |
VS = 5 V | RL = 100 kΩ | CL = 20 pF |
VS = ±0.9 V | RL = 10 MΩ | CL = 20 pF |
G = +1 | VIN = ±500mV |
VS = ±2.5 V | RL = 10 MΩ | CL = 20 pF |
G = +1 | VIN = ±1V |
VS = 5 V | RL = 100 kΩ | CL = 20 pF |
VS = 5 V | RL = 1 MΩ | CL = 20 pF |
VS = 5 V | RL = 10 MΩ | CL = 20 pF |
No Output Load | VCM = (V+) – 0.3 V |
VS = 3.3 V |
Output set high (sourcing), shorted to V– |
VS = 3.3 V | TA = 25°C |
VS = 3.3 V | TA = 125°C |
VS = ±0.9 V | RL = 10 MΩ | CL = 20 pF |
G = +1 | VIN = ±100 mV |
VS = ±2.5 V | RL = 10 MΩ | CL = 20 pF |
G = +1 | VIN = ±100 mV |
VS = 1.8 V | RL = 100 kΩ | CL = 20 pF |
VS = 1.8 V | RL = 1 MΩ | CL = 20 pF |
VS = 1.8 V | RL = 10 MΩ | CL = 20 pF |