ZHCSR71 October 2020 TLV4062-Q1 , TLV4082-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| Power-supply voltage | 1.5 | 5.5 | V | |||
| Input voltage | IN1, IN2 | 0 | 5.5 | V | ||
| Output voltage (push-pull only) | OUT1, OUT2 | 0 | VDD + 0.3 | V | ||
| Output voltage (open-drain only) | OUT1, OUT2 | 0 | 5.5 | V | ||
| RPU | Pullup resistor (open-drain only) | 1.5 | 10,000 | kΩ | ||
| Current | OUT1, OUT2 | –5 | 5 | mA | ||
| CIN | Input capacitor | 0.1 | µF | |||
| TJ | Junction temperature | –40 | 25 | 125 | °C | |