SLVSFL9 March   2020 TLV4011

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.      Typical Application Schematic
      2.      Block Diagram
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
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Dissipation Ratings
    9. 6.9 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 SENSE Monitoring
      2. 7.3.2 Transient Immunity
    4. 7.4 Device Functional Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Under-Voltage Detection
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Additional Application Information
        1. 8.2.2.1 Pull-up Resistor Selection
        2. 8.2.2.2 Input Supply Capacitor
        3. 8.2.2.3 Sense Capacitor
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Pull-up Resistor Selection

Since the TLV4011 has an open drain output, care should be taken in selecting the pull-up resistor (RPU) value to ensure proper output voltage levels. First, consider the required output high logic level requirement of the logic device that is being driven by the comparator when calculating the maximum RPU value. When in a logic high output state, the output impedance of the comparator is very high but there is a finite amount of leakage current that needs to be accounted for. Use IOH from the EC Table and the VIH minimum from the logic device being driven to determine RPU maximum using Equation 4.

Equation 4. TLV4011 RPUVAR.gif

Next, determine the minimum value for RPU by using the VIL maximum from the logic device being driven. In order for the comparator output to be recognized as a logic low, VIL maximum is used to determine the upper boundary of the comparator's VOL. VOL maximum for the comparator is available in the EC Table for specific sink current levels and can also be found from the VOUT versus ISINK curve in the Typical Application curves. A good design practice is to choose a value for VOL maximum that is 1/2 the value of VIL maximum for the input logic device. The corresponding sink current and VOL maximum value will be needed to calculate the minimum RPU. This method will ensure enough noise margin for the logic low level. With VOL maximum determined and the corresponding ISINK obtained, the minimum RPU value is calculated with Equation 5.

Equation 5. TLV4011 RPU_min.gif

Since the range of possible RPU values is large, a value between 5 kΩ and 100 kΩ is generally recommended. A smaller RPU value provides faster output transition time and better noise immunity, while a larger RPU value consumes less power when in a logic low output state.