ZHCSQK0A October 2022 – December 2023 TLV3801-Q1 , TLV3802-Q1
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DC Input Characteristics | ||||||
| VOS | Input offset voltage | TA = –40°C to +125°C | –5(1) | ±0.5 | +5(1) | mV |
| VHYS | Input hysteresis voltage | 2 | mV | |||
| VCM-Range | Common-mode voltage range | Single Supply: VEE = GND VCC – VEE = 2.7 V to 5.25 V TA = –40 °C to +125°C |
VEE + 1.5 | VCC | V | |
| VCM-Range | Common-mode voltage range | Split Supply: VEE < GND VCC – VEE = 2.7 V to 5.25 V and VCC – GND = 2.4 V to 5.25 V TA = –40 °C to +125°C |
VEE + 1.5 | VCC | V | |
| CMRR | Common mode rejection ratio | VCM = VEE + 1.5V to VCC | 80 | dB | ||
| PSRR | Power supply rejection ratio | Single Supply: VEE = GND VCC – VEE = 2.7 V to 5.25 V |
80 | dB | ||
| PSRR | Power supply rejection ratio | Split Supply: VEE < GND VCC – VEE = 2.7 V to 5.25 V and VCC – GND = 2.4 V to 5.25 V |
80 | dB | ||
| IB | Input bias current | TA = –40 °C to +125 °C | –10 | 2 | 10 | µA |
| IOS | Input offset current | TA = –40 °C to +125 °C | –4 | ±0.1 | 4 | µA |
| CIC | Input capacitance, common mode | 1 | pF | |||
| DC Output Characteristics | ||||||
| VOCM | Output common mode voltage | VCC - GND ≥ 2.6 V TA = –40℃ to +125℃ |
1.125 | 1.25 | 1.375 | V |
| Output common mode voltage | VCC - GND < 2.6 V TA = –40℃ to +125℃ |
0.92 | 1.2 | 1.29 | V | |
| ΔVOCM | Output common mode voltage mismatch | TA = –40℃ to +125℃ | –30 | 30 | mV | |
| VOCM_PP | Peak-to-Peak output common mode voltage | 50 | mVpp | |||
| VOD | Differential output voltage | TA = –40℃ to +125℃ | 250 | 350 | 450 | mV |
| ΔVOD | Differential output voltage mismatch | TA = –40℃ to +125℃ | -30 | 30 | mV | |
| Power Supply | ||||||
| IQ (TLV3801) |
Quiescent current per comparator | TA = –40°C to +125°C | 20 | 26.6 | mA | |
| IQ (TLV3802) |
Quiescent current per comparator | TA = –40°C to +125°C | 19 | 23.5 | mA | |
| AC Characteristics | ||||||
| tPD | Propagation delay | VOVERDRIVE = 50 mV, VUNDERDRIVE = 50 mV, 50 MHz Squarewave | 225 | ps | ||
| Tempco of tPD | Temperature Coefficient of propagation delay | ±0.2 | ps/℃ | |||
| tPD_SKEW | Propagation delay skew | VOVERDRIVE = 50mV, VUNDERDRIVE = 50 mV, 50 MHz Squarewave | ±2.5 | ps | ||
| ΔtPD (TLV3802 only) | Channel-to-channel propagation delay skew | VOVERDRIVE = VUNDERDRIVE = 50mV, 50 MHz Squarewave | 6 | ps | ||
| tCM_DISPERSION | Common mode dispersion | VCM varied from VCM (min) to VCM (max) | 2 | ps | ||
| tOD_DISPERSION | Overdrive dispersion | Overdrive varied from 20 mV to 100 mV | 5 | ps | ||
| tOD_DISPERSION | Overdrive dispersion | Overdrive varied from 10 mV to 1 V | 15 | ps | ||
| tUD_DISPERSION | Underdrive dispersion | Underdrive varied from 20 mV to 100 mV | 7 | ps | ||
| tUD_DISPERSION | Underdrive dispersion | Underdrive varied from 10 mV to 1 V | 10 | ps | ||
| tR | Rise time | 20% to 80% | 135 | ps | ||
| tF | Fall time | 80% to 20% | 135 | ps | ||
| fTOGGLE | Input toggle frequency | VIN = 200 mVPP Sine Wave, VOD = 550 mV | 2.3 | GHz | ||
| fTOGGLE | Input toggle frequency | VIN = 200 mVPP Sine Wave, 50% Output swing | 3 | GHz | ||
| TR | Toggle Rate | VIN = 200 mVPP Sine Wave, VOD = 550 mV | 4.6 | Gbps | ||
| TR | Toggle Rate | VIN = 200 mVPP Sine Wave, 50% Output swing | 6 | Gbps | ||
| PulseWidth | Minimum allowed input pulse width | VOVERDRIVE = VUNDERDRIVE = 50mV PWOUT = 90% of PWIN |
240 | ps | ||