SLCS137E November 2000 – December 2025 TLV3701 , TLV3702 , TLV3704
PRODUCTION DATA
The TLV370x devices have an internal Power-on-Reset (POR) circuit for known start-up or power-down conditions. While the power supply (V+) is ramping up or ramping down, the POR circuitry is activated for up to 3ms after the VPOR of 1.5V is crossed. When the supply voltage is equal to or greater than the minimum supply voltage, and after the delay period, the comparator output reflects the state of the differential input (VID).
For the TLV370x push-pull output devices, the output is held low during the POR period (ton).
Figure 7-1 Power-On Reset Timing Diagram