SNOSDL8B November 2024 – November 2025 TLV3511-Q1 , TLV3512-Q1
PRODMIX
Due to the fast output edges, bypass capacitors are critical on the supply pin to prevent supply ringing and false triggers and oscillations. Bypass the supply directly at each device with a low ESR 0.1µF ceramic bypass capacitor directly between the (V+) pin and ground pins. Narrow peak currents are drawn during the output transition time, particularly for the push-pull output device. These narrow pulses cause un-bypassed supply lines and poor grounds to ring, possibly causing variation that limits the input voltage range and creates an inaccurate comparison or even oscillations.
The device is capable of being powered from both "split" supplies ((V+) &(V-)), or "single" supplies ((V+) and GND), with GND applied to the (V-) pin. Input signals must stay within the recommended input range for either type. Note that with a "split" supply the output now swings "low" (VOL) to (V-) potential and not GND.