SNOSDL8B November 2024 – November 2025 TLV3511-Q1 , TLV3512-Q1
PRODMIX
For accurate comparator applications it is important to maintain a stable power supply with minimized noise and glitches. Output rise and fall times are in the tens of nanoseconds, and need to be treated as high speed logic devices. Place the bypass capacitor as close to the supply pin as possible and connect to a solid ground plane, directly between the (V+) and GND pins.
Minimize coupling between outputs and inputs to prevent output oscillations. Do not run output and input traces in parallel unless there is a (V+) or GND trace between output to reduce coupling. When series resistance is added to inputs, place resistor close to the device. A low value (<100 ohms) resistor added in series with the output dampens any ringing or reflections on long, non-impedance controlled traces. For best edge shapes, use controlled impedance traces with back-terminations when routing long distances.