TA = 25°C, VS = 12 V,
RPULLUP = 2.5 k, CL = 20 pF, VCM = 0 V,
VUNDERDRIVE = 100 mV, VOVERDRIVE = 100 mV unless otherwise
noted.
Figure 7-1 Supply Current per
Channel vs. Supply Voltage, Output Low
Figure 7-3 Output Voltage vs. Output Sinking Current, 2.4 V
Figure 7-5 Output Voltage vs. Output Sinking Current, 5 V
Figure 7-7 Output Voltage vs. Output Sinking Current, 12 V
Figure 7-9 Output Voltage vs. Output Sinking Current, 40 V
Figure 7-11 Propagation
Delay, High to Low, 2.4 V
Figure 7-13 Propagation
Delay, High to Low, 5 V
Figure 7-15 Propagation
Delay, High to Low, 12 V
Figure 7-17 Propagation
Delay, High to Low, 40 V
Figure 7-2 Supply Current per
Channel vs. Supply Voltage, Output High
Figure 7-4 Output Voltage vs. Output Sourcing Current, 2.4 V
Figure 7-6 Output Voltage vs.
Output Sourcing Current, 5 V
Figure 7-8 Output Voltage vs.
Output Sourcing Current, 12 V
Figure 7-10 Output Voltage
vs. Output Sourcing Current, 40 V
Figure 7-12 Propagation
Delay, Low to High, 2.4 V
Figure 7-14 Propagation
Delay, Low to High, 5 V
Figure 7-16 Propagation
Delay, Low to High, 12 V
Figure 7-18 Propagation
Delay, Low to High, 40 V