SLOS182C February 1997 – March 2026 TLE2081 , TLE2081A , TLE2082 , TLE2082A , TLE2084 , TLE2084A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | TLE2084C | TLE2084AC | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| SR | Slew rate | VO(PP) = ± 2.3V, AVD = – 1, CL = 20pF RL = 2kΩ |
25°C | 32 | 32 | V/μs | |||||
| ts | Settling time |
AVD = − 1, 2V step |
To 10mV | 25°C | 0.25 | 0.25 | μs | ||||
| To 1mV | 0.4 | 0.4 | |||||||||
| Vn | Equivalent input noise voltage |
RS = 20Ω |
f = 1kHz | 25°C | 28 | 28 | nV/√Hz | ||||
| f = 10kHz | 11.6 | 11.6 | |||||||||
| EN | Peak-to-peak equivalent input noise voltage | f = 0.1Hz to 10Hz |
25°C | 2.77 | 2.77 | μVPP | |||||
| In | Equivalent input noise current | VIC = 0 | f = 1kHz | 25°C | 60 | 60 | fA/√Hz | ||||
| THD + N | Total harmonic distortion plus noise |
VO = 3VRMS, G = 1, f = 1kHz, RL = 10kΩ |
25°C | 0.0032 | 0.0032 | % | |||||
| 90 | 90 | dB | |||||||||
| B1 | Unity-gain bandwidth | 25°C | 10.6 | 10.6 | MHz | ||||||
| BOM | Maximum output-swing bandwidth | AVD = – 1, CL = 25pF |
25°C | 300 | 300 | kHz | |||||
| φm | Phase margin at unity gain | VI = 10mV, CL = 25pF |
RL = 2kΩ |
25°C | 56° | 56° | |||||