ZHCSEA1 October   2015 TLC59581

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用范围
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
    6. 6.6 Typical Characteristics
  7. 7 Parameter Measurement Information
    1. 7.1 Pin Equivalent Input and Output Schematic Diagrams
      1. 7.1.1 Test Circuits
    2. 7.2 Timing Diagrams
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Device Functional Modes
      1. 8.3.1  Brightness Control (BC) Function
      2. 8.3.2  Color Brightness Control (CC) Function
      3. 8.3.3  Select RIREF For a Given BC
      4. 8.3.4  Choosing BC/CC For a Different Application
        1. 8.3.4.1 Example 1: Red LED Current is 20 mA, Green LED Needs 12 mA, Blue LED needs 8 mA
        2. 8.3.4.2 Example 2: Red LED Current is 5 mA, Green LED Needs 2 mA, Blue LED Needs 1 mA.
      5. 8.3.5  LED Open Detection (LOD)
      6. 8.3.6  Internal Circuit for Caterpillar Removal
      7. 8.3.7  Power Save Mode (PSM)
      8. 8.3.8  Internal Pre-Charge FET
      9. 8.3.9  Thermal Shutdown (TSD)
      10. 8.3.10 IREF Resistor Short Protection (ISP)
  9. 9 Application and Implementation
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 社区资源
    2. 12.2 相关链接
    3. 12.3 商标
    4. 12.4 静电放电警告
    5. 12.5 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

5 Pin Configuration and Functions

RTQ Package with Thermal Pad
56-Pin VQFN
(Top View)
TLC59581 po_RTQ56_SLVSCZ9.gif

Pin Functions

PIN I/O DESCRIPTION
NAME NO.
GCLK 29 I Grayscale(GS) pulse width modulation (PWM) reference clock control for OUTXn.
Each GCLK rising edge increase the GS counter by 1 for PWM control.
GND ThermalPad – Power ground. The thermal pad must be soldered to GND on PCB.
IREF 1 – Maximum constant-current value setting. The OUTR0 to OUTB15 maximum constant output current are set to the desired values by connecting an external resistor between IREF and IREFGND. See (1) for more detail. The external resistor should be placed close to the device.
IREFGND 56 – Analog ground. Dedicated ground pin for the external IREF resistor. This pin should be connected to analog ground trace which is connected to power ground near the common GND point of board.
LAT 27 I The LAT falling edge latches the data from the common shift register into the GS data memory or function control (FC) register FC1 or FC2.
OUTR0 8 O Constant current output for RED LED. Multiple outputs can be tied together to increase the constant current capability. Different voltages can be applied to each output. These outputs are turned on-off by GCLK signal and the data in GS data memory.
OUTR1 11
OUTR2 14
OUTR3 17
OUTR4 20
OUTR5 23
OUTR6 30
OUTR7 33
OUTR8 36
OUTR9 39
OUTR10 44
OUTR11 47
OUTR12 50
OUTR13 53
OUTR14 2
OUTR15 5
OUTG0 9 O Constant current output for GREEN LED. Multiple outputs can be tied together to increase the constant current capability. Different voltages can be applied to each output. These outputs are turned on-off by GCLK signal and the data in GS data memory.
OUTG1 12
OUTG2 15
OUTG3 18
OUTG4 21
OUTG5 24
OUTG6 31
OUTG7 34
OUTG8 37
OUTG9 40
OUTG10 45
OUTG11 48
OUTG12 51
OUTG13 54
OUTG14 3
OUTG15 6
OUTB0 10 O Constant current output for BLUE LED. Multiple outputs can be tied together to increase the constant current capability. Different voltages can be applied to each output. These outputs are turned on-off by GCLK signal and the data in GS data memory.
OUTB1 13
OUTB2 16
OUTB3 19
OUTB4 22
OUTB5 25
OUTB6 32
OUTB7 35
OUTB8 38
OUTB9 41
OUTB10 46
OUTB11 49
OUTB12 52
OUTB13 55
OUTB14 4
OUTB15 7
SCLK 28 I Serial data shift clock. Data present on SIN are shifted to the 48-bit common shift register LSB with the SCLK rising edge. Data in the shift register are shifted towards the MSB at each SCLK rising edge. The common shift register MSB appears on SOUT.
SIN 26 I Serial data input of the 48-bit common shift register. When SIN is high level, the LSB is set to '1' for only one SCLK input rising edge. If two SCLK rising edges are input while SIN is high, then the 48-bit shift register LSB and LSB+1 are set to '1'. When SIN is low, the LSB is set to '0' at the SCLK input rising edge.
SOUT 42 O Serial data output of the 48-bit common shift register. SOUT is connected to the MSB of the register.
VCC 43 – Power-supply voltage.