SCLS712A March 2009 – June 2015 TLC59211
PRODUCTION DATA.
The TLC59211 is an 8-bit LED and solenoid driver designed for 5-V VCC operation.
The TLC59211 is characterized for operation from –40°C to 85°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLC59211 | PDIP (20) | 24.33 mm × 6.35 mm |
TSSOP (20) | 6.50 mm × 4.40 mm |