ZHCSMQ2O September 1989 – December 2020 TL7702B , TL7705B , TL7733B
PRODUCTION DATA
Figure 8-1 displays how the RESET and RESET output pins respond to the change in the the SENSE and RESIN input pins. When the RESIN pin is high, the RESET outputs are able to respond to a drop in the supply voltage at the SENSE pin. When the RESIN pin is low, the RESET and RESET pins are set HIGH and LOW respectively.
Figure 8-1 TL77xxB RESET and
RESET Response and Timing