ZHCSMQ2O September 1989 – December 2020 TL7702B , TL7705B , TL7733B
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|---|
| tPLH | Propagation delay time from low-level to high-level output | RESIN | RESET | See , Figure 6-1Figure 6-2, Figure 7-1 | 270 | 500 | ns | |
| tPHL | Propagation delay time from high-level to low-level output | RESIN | RESET | See Figure 6-1, Figure 6-2, Figure 7-2 | 270 | 500 | ns | |
| tw | Effective pulse duration | RESIN | See Figure 7-3,Figure 7-4 | 150 | ns | |||
| SENSE | 100 | |||||||
| tr | Rise time | RESET | See Figure 6-1, Figure 7-1, Figure 7-2 | 75 | ns | |||
| RESET | 75 | 150 | ||||||
| tf | Fall time | RESET | See Figure 6-1, Figure 7-1, Figure 7-2 | 150 | 200 | ns | ||
| RESET | 50 | |||||||