ZHCSJJ4A march 2019 – august 2021 TL7700-SEP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| Vs | SENSE input voltage | –55°C to 125°C | 490 | 520 | mV | ||
| Is | SENSE input current | Vs = 0.4 V | 25°C | 2.5 | µA | ||
| –55°C to 125°C | 1 | 3.5 | |||||
| ICC | Supply current | VCC = 40 V, Vs = 0.6 V, no load | 25°C | 0.6 | 1 | mA | |
| VOL | Low-level output voltage | IOL = 1.5 mA | 25°C | 0.4 | V | ||
| IOL = 3 mA | 25°C | 0.8 | |||||
| IOH | High-level output current | VOH = 40 V, Vs = 0.6 V | –55°C to 125°C | 1 | µA | ||
| ICT | Timing-capacitor charge current | Vs = 0.6 V | 25°C | 8 |
15 | 19 | µA |