SGLS380H September 2008 – July 2015 TL720M05-Q1
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
Based on the end-application, different values of external components can be used. An application can require a larger output capacitor during fast load steps to prevent a reset from occurring. TI recommends a low-ESR ceramic capacitor with a dielectric of type X5R or X7R for better load transient response.
Figure 14 shows typical application circuits for the TL720M05-Q1 device.
For this design example, use the parameters listed in Table 1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 4 to 40 V |
Output voltage | 5 V |
Output current rating | 400 mA |
Output capacitor range | 10 to 500 μF |
Output capacitor ESR range | 1 mΩ to 20 Ω |
To begin the design process, determine the following:
Calculate the power dissipated by the device according to the following formula:
where
After determining the power dissipated by the device, calculate the junction temperature from the ambient temperature and the device thermal impedance.