ZHCSQQ5D January   2006  – June 2022
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
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics — TL2575
    6. 6.6 Electrical Characteristics — TL2575HV
    7. 6.7 Typical Characteristics
  7. 7 Parameter Measurement Information
    1. 7.1 Test Circuits
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Feedback Connection
      2. 8.3.2 ON/OFF Input
    4. 8.4 Device Functional Modes
      1. 8.4.1 Standby Mode
  9. 9 Application and Implementation
    1. 9.1 Typical Application
      1. 9.1.1 Design Requirements
      2. 9.1.2 Detailed Design Procedure
        1. 9.1.2.1 Input Capacitor (CIN)
        2. 9.1.2.2 Output Capacitor (COUT)
        3. 9.1.2.3 Catch Diode
        4. 9.1.2.4 Inductor
        5. 9.1.2.5 Output Voltage Ripple and Transients
        6. 9.1.2.6 Grounding
        7. 9.1.2.7 Reverse Current Considerations
        8. 9.1.2.8 Buck Regulator Design Procedure
        9. 9.1.2.9 Inductor Selection Guide
      3. 9.1.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 接收文档更新通知
    2. 12.2 支持资源
    3. 12.3 Trademarks
    4. 12.4 静电放电警告
    5. 12.5 术语表
  13. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Package Option Addendum

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Output Capacitor (COUT)

For both loop stability and filtering of ripple voltage, an output capacitor is required, again in close proximity to the regulator. For best performance, low-ESR aluminum electrolytics are recommended, although standard aluminum electrolytics may be adequate for some applications as shown in Equation 2.

Equation 2. Output ripple voltage = (ESR of COUT) × (inductor ripple current)

Output ripple of 50 mV to 150 mV typically can be achieved with capacitor values of 220 μF to 680 μF. Larger COUT can reduce the ripple 20 mV to 50 mV peak to peak. To improve further on output ripple, paralleling of standard electrolytic capacitors may be used. Alternatively, higher-grade capacitors such as high frequency, low inductance, or low ESR can be used.

The following should be taken into account when selecting COUT:

  • At cold temperatures, the ESR of the electrolytic capacitors can rise dramatically (typically 3× nominal value at –25°C). Because solid-tantalum capacitors have significantly better ESR specifications at cold temperatures, they should be used at operating temperature lower than –25°C. As an alternative, tantalums can also be paralleled to aluminum electrolytics and should contribute 10% to 20% to the total capacitance.
  • Low ESR for COUT is desirable for low output ripple. However, the ESR should be greater than 0.05 Ω to avoid the possibility of regulator instability. Hence, a sole tantalum capacitor used for COUT is most susceptible to this occurrence.
  • The ripple current rating of the capacitor, 52 kHz, should be at least 50% higher than the peak-to-peak inductor ripple current.