ZHCSGA9C March   2008  – June 2017 TL16C752C

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 修订历史记录
  5. 5 说明 (续)
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Functional Description
        1. 8.3.1.1  Trigger Levels
        2. 8.3.1.2  Hardware Flow Control
        3. 8.3.1.3  Auto-RTS
        4. 8.3.1.4  Auto-CTS
        5. 8.3.1.5  Software Flow Control
        6. 8.3.1.6  Software Flow Control Example
        7. 8.3.1.7  Reset
        8. 8.3.1.8  Interrupts
        9. 8.3.1.9  Interrupt Mode Operation
        10. 8.3.1.10 Polled Mode Operation
        11. 8.3.1.11 Break and Timeout Conditions
        12. 8.3.1.12 Programmable Baud Rate Generator
    4. 8.4 Device Functional Modes
      1. 8.4.1 DMA Signaling
        1. 8.4.1.1 Single DMA Transfers (DMA Mode0 or FIFO Disable)
        2. 8.4.1.2 Block DMA Transfers (DMA Mode 1)
      2. 8.4.2 Sleep Mode
    5. 8.5 Register Maps
      1. 8.5.1  Principals of Operation
      2. 8.5.2  Receiver Holding Register (RHR)
      3. 8.5.3  Transmit Holding Register (THR)
      4. 8.5.4  FIFO Control Register (FCR)
      5. 8.5.5  Line Control Register (LCR)
      6. 8.5.6  Line Status Register (LSR)
      7. 8.5.7  Modem Control Register (MCR)
      8. 8.5.8  Modem Status Register (MSR)
      9. 8.5.9  Interrupt Enable Register (IER)
      10. 8.5.10 Interrupt Identification Register (IIR)
      11. 8.5.11 Enhanced Feature Register (EFR)
      12. 8.5.12 Divisor Latches (DLL, DLH)
      13. 8.5.13 Transmission Control Register (TCR)
      14. 8.5.14 Trigger Level Register (TLR)
      15. 8.5.15 FIFO Ready Register
      16. 8.5.16 Alternate Function Register (AFR)
      17. 8.5.17 RS-485 Mode
      18. 8.5.18 IrDA Overview
      19. 8.5.19 IrDA Encoder Function
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 文档支持
      1. 12.1.1 相关文档
    2. 12.2 社区资源
    3. 12.3 商标
    4. 12.4 静电放电警告
    5. 12.5 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

Application Information

The typical implementation is to use the TL16C752C as a dual RS-232 interface, which is intended to operate with a 5-V microprocessor.

Typical Application

TL16C752C typ_app_lls646.gif Figure 39. Typical Application Dual RS-232 Interface

Design Requirements

Include the recommended operating conditions for 3.3 V provided by the controller board, but with the input clock equal to 1.8432 MHz, and include the Operating free-air temperature conditions. The controller must have two 8-bit ports, one for the control signals and another for the I/O data. A third port is optional to monitor the interruptions and TX/RX ready signals (if it is needed).

Detailed Design Procedure

  1. Implement the schematic as is shown in Figure 39.
  2. Implement on the controller the READ and WRITE routines to meet the timing requirements of the Timing Requirements, use Figure 1 and Figure 2 as a guideline.
  3. Initialize all the configuration registers. TI recommends not to obviate the default settings and initialize all of the set of configuration registers. The base set of registers that are used during high-speed data transfer have a straightforward access method. The extended function registers require special access bits to be decoded along with the address lines. The following guide helps with programming these registers. Note that the descriptions are for individual register access. Some streamlining through interleaving can be obtained when programming all the registers.
    1. Set baud rate to VALUE1, VALUE2 Read LCR (03), save in temp Set LCR (03) to 80 Set DLL (00) to VALUE1 Set DLM (01) to VALUE2 Set LCR (03) to temp
    2. Set Xoff1, Xon1 to VALUE1, VALUE2 Read LCR (03), save in temp Set LCR (03) to BF Set Xoff1 (06) to VALUE1 Set Xon1 (04) to VALUE2 Set LCR (03) to temp
    3. Set Xoff2, Xon2 to VALUE1, VALUE2 Read LCR (03), save in temp Set LCR (03) to BF Set Xoff2 (07) to VALUE1 Set Xon2 (05) to VALUE2 Set LCR (03) to temp
    4. Set software flow control mode to VALUE Read LCR (03), save in temp Set LCR (03) to BF Set EFR (02) to VALUE Set LCR (03) to temp
    5. Set flow control threshold to VALUE Read LCR (03), save in temp1 Set LCR (03) to BF Read EFR (02), save in temp2 Set EFR (02) to 10 + temp2 Set LCR (03) to 00 Read MCR (04), save in temp3 Set MCR (04) to 40 + temp3 Set TCR (06) to VALUE Set LCR (03) to BF Set EFR (02) to temp2 Set LCR (03) to temp1 Set MCR (04) to temp3
    6. Set xmt and rcv FIFO thresholds to VALUE Read LCR (03), save in temp1 Set LCR (03) to BF Read EFR (02), save in temp2 Set EFR (02) to 10 + temp2 Set LCR (03) to 00 Read MCR (04), save in temp3 Set MCR (04) to 40 + temp3 Set TLR (07) to VALUE Set LCR (03) to BF Set EFR (02) to temp2 Set LCR (03) to temp1 Set MCR (04) to temp3
    7. Read FIFORdy register Read MCR (04), save in temp1 Set temp2 = temp1 × EF Set MCR (04), save in temp2 Read FRR (07), save in temp2 Pass temp2 back to host Set MCR (04) to temp1

The designer can use Figure 39 as a guideline to configure each channel of the UART.

Application Curves

TL16C752C VT2P09P2B_lls646.png
Figure 40. Typical Two Bytes Transmission With 6 Bits of Data (0x15 and 0X21), Odd Parity and One Stop Bit
TL16C752C risetime_lls646.png
Figure 42. Typical Rise Time
TL16C752C falltime_lls646.png
Figure 41. Typical Fall Time