ZHCSQ45A january 2023 – july 2023 THVD1454
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| Driver | ||||||||
| |VOD| | Driver differential output voltage magnitude | RL = 60 Ω, –7 V ≤ Vtest ≤ 12 V (See Figure 7-1 ) | 1.5 | 3.3 | V | |||
| RL = 60 Ω, –7 V ≤ Vtest ≤ 12 V, 4.5 V ≤ VCC ≤ 5.5 V (See Figure 7-1 ) | 2.1 | 3.3 | V | |||||
| RL = 100 Ω (See Figure 7-2 ) | 2 | 4 | V | |||||
| RL = 54 Ω, 4.5 V ≤ VCC ≤ 5.5 V (See Figure 7-2 ) | 2.1 | 3.3 | V | |||||
| RL = 54 Ω (See Figure 7-2 ) | 1.5 | 3.3 | V | |||||
| Δ|VOD| | Change in magnitude of differential output voltage | RL = 54 Ω or 100 Ω (See Figure 7-2 ) | –50 | 50 | mV | |||
| VOC | Common-mode output voltage | RL = 54 Ω or 100 Ω (See Figure 7-2 ) | VCC/2 | 3 | V | |||
| ΔVOC(SS) | Change in steady-state common-mode output voltage | RL = 54 Ω or 100 Ω (See Figure 7-2 ) | –50 | 50 | mV | |||
| IOS | Short-circuit output current | DE = VIO, -7 V ≤ (VA or VB) ≤ 12 V, or A shorted to B | –250 | 250 | mA | |||
| Receiver | ||||||||
| II | Bus input current (termination disabled) | DE = 0 V, VCC = 0 V or 5.5 V | VI = 12 V | 85 | 110 | μA | ||
| VI = –7 V | –100 | –70 | μA | |||||
| IRXT | Receiver bus input leakage current with termination enabled | DE = 0 V, VCC = 5.5 V, TERM = VCC | VI = - 7 to 12 V | -300 | 300 | μA | ||
| VTH+ | Positive-going input threshold voltage(1) | Over common-mode range of - 7 V to 12 V | - 85 | - 45 | mV | |||
| VTH- | Negative-going input threshold voltage(1) | –200 | –150 | mV | ||||
| VHYS | Input hysteresis | 30 | 50 | mV | ||||
| CA,B | Input differential capacitance | Measured between A and B, f = 1 MHz | 20 | pF | ||||
| VOH | Output high voltage | IOH = –8 mA | VCC – 0.4 | VCC – 0.2 | V | |||
| VOL | Output low voltage | IOL = 8 mA | 0.2 | 0.4 | V | |||
| IOZ | Output high-impedance current, R pin | VO = 0 V or VCC, RE = VCC | –2 | 2 | µA | |||
| Logic | ||||||||
| IIN | Input current (D, RE, DE , SLR, TERM) | 3 V ≤ VCC ≤ 5.5 V, 0 V ≤ VIN ≤ VCC | -5 | 5 | µA | |||
| Thermal Protection | ||||||||
| TSHDN | Thermal shutdown threshold | Temperature rising | 150 | 170 | °C | |||
| THYS | Thermal shutdown hysteresis | 15 | °C | |||||
| Supply | ||||||||
| UVVCC (rising) | Rising under-voltage threshold on VCC | 2.5 | 2.7 | V | ||||
| UVVCC (falling) | Falling under-voltage threshold on VCC | 2 | 2.1 | V | ||||
| UVVCC(hys) | Hysteresis on under-voltage of VCC | 400 | mV | |||||
| ICC | Supply current (quiescent), VCC = 4.5 V to 5.5 V, TERM = Floating or low, SLR = X | Driver and receiver enabled | RE = 0 V, DE = VCC, No load | 1.5 | 3 | mA | ||
| Driver enabled, receiver disabled | RE = VCC, DE = VCC, No load | 1.3 | 2.5 | mA | ||||
| Driver disabled, receiver enabled | RE = 0 V, DE = 0 V, No load | 0.8 | 1.2 | mA | ||||
| Driver and receiver disabled | RE = VCC, DE = 0 V, D = open, No load | 0.2 | 8 | µA | ||||
| ICC | Supply current (quiescent), VCC = 3 V to 3.6 V, TERM = Floating or low, SLR = X | Driver and receiver enabled | RE = 0 V, DE = VCC, No load | 1.4 | 2 | mA | ||
| Driver enabled, receiver disabled | RE = VCC, DE = VCC, No load | 1 | 1.5 | mA | ||||
| Driver disabled, receiver enabled | RE = 0 V, DE = 0 V, No load | 0.7 | 1 | mA | ||||
| Driver and receiver disabled | RE = VCC, DE = 0 V, D = open, No load | 0.2 | 8 | µA | ||||
| ICCDT | Supply current in driver termination mode | Driver enabled, receiver disabled with termination ON | RE = VCC, DE= VIO, TERM = VCC | 39 | 48 | mA | ||
| ICCRT | Supply current in receiver termination mode | Receiver enabled and driver disabled, with termination ON | RE = GND, DE = 0 V, TERM = VCC | 1 | 1.3 | mA | ||
| ICCT | Supply current in device disabled, termination enabled mode | Driver and Receiver disabled, termination ON | RE = VCC, DE = 0 V, TERM = VCC | 200 | 350 | µA | ||
| On-Chip termination resistor | ||||||||
| RTERM | 120 Ω termination across receiver output A/B terminals | DE = GND, TERM = VCC, VAB = 2 V, VB = -7 V, 0 V, 10 V See Figure 7-9 |
102 | 120 | 138 | Ω | ||