SLOS382E September   2001  – May 2015 THS3122 , THS3125

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Options
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  Dissipation Ratings Table
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Electrical Characteristics: Dynamic Performance
    5. 7.5  Electrical Characteristics: Noise and Distortion Performance
    6. 7.6  Electrical Characteristics: DC Performance
    7. 7.7  Electrical Characteristics: Input Characteristics
    8. 7.8  Electrical Characteristics: Output Characteristics
    9. 7.9  Electrical Characteristics: Power Supply
    10. 7.10 Electrical Characteristics: Shutdown Characteristics (THS3125 Only)
    11. 7.11 Typical Characteristics: Table Of Graphs
    12. 7.12 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Feature Description
      1. 8.2.1 Maximum Slew Rate For Repetitive Signals
      2. 8.2.2 Saving Power with Shutdown Functionality and Setting Threshold Levels with the Reference Pin
      3. 8.2.3 Power-Down Reference Pin Operation
    3. 8.3 Device Functional Modes
      1. 8.3.1 Wideband, Noninverting Operation
      2. 8.3.2 Wideband, Inverting Operation
      3. 8.3.3 Single-Supply Operation
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Video Distribution
      2. 9.1.2 Driving Capacitive Loads
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Printed-Circuit Board Layout Techniques For Optimal Performance
      2. 10.1.2 PowerPAD Design Considerations
      3. 10.1.3 PowerPAD Layout Considerations
      4. 10.1.4 Power Dissipation And Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1 Related Links
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

7 Specifications

7.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage, VCC+ to VCC– 33 V
Input voltage –VCC +VCC V
Differential input voltage –4 +4 V
Output current(2) 550 mA
Total power dissipation at (or below) +25°C free-air temperature See Dissipation Ratings Table
Maximum junction temperature 150 °C
Operating free-air temperature, TA Commercial 0 70 °C
Industrial –40 +85 °C
Storage temperature, Tstg Commercial –65 +125 °C
Industrial –65 +125 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The THS3122 and THS3125 may incorporate a PowerPAD on the underside of the chip. This pad acts as a heatsink and must be connected to a thermally dissipating plane for proper power dissipation. Failure to do so may result in exceeding the maximum junction temperature which could permanently damage the device. See TI Technical Brief SLMA002 for more information about utilizing the PowerPAD thermally-enhanced package.

7.2 Dissipation Ratings Table

PACKAGE θJA TA = +25°C
POWER RATING
D-8 95°C/W(1) 1.32 W
DDA 67°C/W 1.87 W
D-14 66.6°C/W(1) 1.88 W
PWP 37.5°C/W 3.3 W
(1) These data were taken using the JEDEC proposed high-K test PCB. For the JEDEC low-K test PCB, the θJA is 168°C/W for the D-8 package and 122.3°C/W for the D-14 package.

7.3 Recommended Operating Conditions

MIN NOM MAX UNIT
Supply voltage, VCC+ to VCC– Dual supply ±5 ±15 V
Single supply 10 30 V
Operating free-air temperature, TA C-suffix 0 +70 °C
I-suffix –40 +85 °C

7.4 Electrical Characteristics: Dynamic Performance

Over operating free-air temperature range, TA = +25°C, VCC = ±15 V, RF = 750 Ω, and RL = 100 Ω (unless otherwise noted).
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
BW Small-signal bandwidth (–3 dB) RL = 50 Ω RF = 50 Ω, G = 1 VCC = ±5 V 138 MHz
VCC = ±15 V 160 MHz
RL = 50 Ω RF = 470 Ω, G = 2 VCC = ±5 V 126 MHz
VCC = ±15 V 128 MHz
Bandwidth (0.1 dB) RF = 470 Ω, G = 2 VCC = ±5 V 20 MHz
VCC = ±15 V 30 MHz
Full power bandwidth G = –1 VO(PP) = 4 V VCC = ±5 V 47 MHz
VO(PP) = 20 V VCC = ±15 V 64 MHz
SR Slew rate(1), G = 8 G = 2, RF = 680Ω VO = 10 VPP VCC = ±15 V 1550 V/µs
VO = 5 VPP VCC = ±5 V 500 V/µs
VCC = ±15 V 1000 V/µs
ts Settling time to 0.1% G = –1 VO = 2 VPP VCC = ±5 V 53 ns
VO= 5 VPP VCC = ±15 V 64 ns
(1) Slew rate is defined from the 25% to the 75% output levels.

7.5 Electrical Characteristics: Noise and Distortion Performance

Over operating free-air temperature range, TA = +25°C, VCC = ±15 V, RF = 750 Ω, and RL = 100 Ω (unless otherwise noted).
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
THD Total harmonic distortion G = 2, RF = 470 Ω, VCC= ±15 V,
f = 1 MHz
VO(PP) = 2 V –80 dBc
VO(PP) = 8 V –75 dBc
G = 2, RF = 470 Ω, VCC= ±5 V,
f = 1 MHz
VO(PP)= 2 V –77 dBc
VO(PP)= 5 V –76 dBc
Vn Input voltage noise VCC = ±5 V, ±15 V f = 10 kHz 2.2 nV/√Hz
In Input current noise Noninverting Input VCC = ±5 V, ±15 V f = 10 kHz 2.9 pA/√Hz
Inverting Input VCC = ±5 V, ±15 V f = 10 kHz 10.8 pA/√Hz
Crosstalk G = 2, f = 1 MHz, VO = 2 VPP VCC = ±5 V –67 dBc
VCC= ±15 V –67 dBc
Differential gain error G = 2, RL = 150 Ω
40 IRE modulation,
±100 IRE Ramp
NTSC and PAL
VCC = ±5 V 0.01%
VCC= ±15 V 0.01%
Differential phase error G = 2, RL = 150 Ω
40 IRE modulation
±100 IRE Ramp
NTSC and PAL
VCC = ±5 V 0.011 degrees
VCC= ±15 V 0.011 degrees

7.6 Electrical Characteristics: DC Performance

Over operating free-air temperature range, TA = +25°C, VCC = ±15 V, RF = 750 Ω, and RL = 100 Ω (unless otherwise noted).
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VIO Input offset voltage VIC = 0 V, VO = 0 V,
VCC = ±5 V, VCC = ±15 V
TA = +25°C 6 ±20 mV
TA = full range ±25 mV
Channel offset voltage matching VIC = 0 V, VO = 0 V,
VCC = ±5 V, VCC = ±15 V
TA = +25°C 1 3 mV
TA = full range 4 mV
Offset drift VIC = 0 V, VO = 0 V,
VCC = ±5 V, VCC = ±15 V
TA = full range 10 µV/°C
IIB IN- Input bias current VIC = 0 V, VO = 0 V,
VCC = ±5 V, VCC = ±15 V
TA = +25°C 6 23 µA
TA = full range 30 µA
IN+ Input bias current VIC = 0 V, VO = 0 V,
VCC = ±5 V, VCC = ±15 V
TA = +25°C 0.33 2 µA
TA = full range 3 µA
IIO Input offset current VIC = 0 V, VO = 0 V,
VCC = ±5 V, VCC = ±15 V
TA = +25°C 5.4 22 µA
TA = full range 30 µA
ZOL Open-loop transimpedance VCC = ±5 V, VCC = ±15 V RL = 1 kΩ 1

7.7 Electrical Characteristics: Input Characteristics

Over operating free-air temperature range, TA = +25°C, VCC = ±15 V, RF = 750 Ω, and RL = 100 Ω (unless otherwise noted).
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VICR Input common-mode voltage range VCC = ±5 V TA = full range ±2.5 ±2.7 V
VCC= ±15 V TA = full range ±12.5 ±12.7 V
CMRR Common-mode rejection ratio VCC = ±5 V, VI = –2.5 V to +2.5 V TA = +25°C 58 62 dB
TA = full range 56 dB
VCC = ±15 V, VI = –12.5 V to +12.5 V TA = +25°C 63 67 dB
TA = full range 60 dB
RI Input resistance IN+ 1.5
IN– 15 Ω
CI Input capacitance 2 pF

7.8 Electrical Characteristics: Output Characteristics

Over operating free-air temperature range, TA = +25°C, VCC = ±15 V, RF = 750 Ω, and RL = 100 Ω (unless otherwise noted).
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VO Output voltage swing G = 4, VI = 1.06 V, VCC = ±5 V, RL = 1 kΩ TA = +25°C 4.1 V
G = 4, VI = 1.025 V, VCC= ±5 V, RL = 50Ω TA = +25°C 3.8 4 V
TA = full range 3.7 V
G = 4, VI = 3.6 V, VCC= ±15 V, RL = 1 kΩ TA = +25°C 14.2 V
G = 4, VI = 3.325 V, VCC= ±15 V, RL = 50Ω TA = +25°C 12 13.3 V
TA = full range 11.5 V
IO Output current drive G = 4, VI = 1.025 V, VCC= ±5 V, RL = 10 Ω TA = +25°C 200 280 mA
G = 4, VI = 3.325 V, VCC = ±15 V, RL = 25 Ω TA = +25°C 360 440 mA
ro Output resistance Open loop TA = +25°C 14 Ω

7.9 Electrical Characteristics: Power Supply

Over operating free-air temperature range, TA = +25°C, VCC = ±15 V, RF = 750 Ω, and RL = 100 Ω (unless otherwise noted).
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
ICC Quiescent current (per channel) VCC = ±5 V TA = +25°C 7.2 9 mA
TA = full range 10 mA
VCC = ±15 V TA = +25°C 8.4 10.5 mA
TA = full range 11.5 mA
PSRR Power-supply rejection ratio VCC = ±5 V ±1 V TA = +25°C 53 60 dB
TA = full range 50 dB
VCC = ±15 V ±1 V TA = +25°C 60 69 dB
TA = full range 55 dB

7.10 Electrical Characteristics: Shutdown Characteristics (THS3125 Only)

Over operating free-air temperature range, TA = +25°C, VCC = ±15 V, RF = 750 Ω, and RL = 100 Ω (unless otherwise noted).
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
ICC(SHDN) Shutdown quiescent current (per channel) REF = 0 V, VCC= ±5 V to ±15 V VSHDN = 3.3 V 370 500 µA
tDIS Disable time (1) REF = 0 V, VCC= ±5 V to ±15 V 500 µs
tEN Enable time(1) REF = 0 V, VCC= ±5 V to ±15 V 200 µs
IIL(SHDN) Shutdown pin low level leakage current REF = 0 V, VCC= ±5 V to ±15 V VSHDN = 0 V 18 25 µA
IIH(SHDN) Shutdown pin high level leakage current REF = 0 V, VCC= ±5 V to ±15 V VSHDN = 3.3 V 110 130 µA
VREF REF pin voltage level VCC– VCC+ – 4 V
VSHDN SHUTDOWN pin voltage level Enable REF + 0.8 V
Disable REF + 2 V
(1) Disable and enable times are defined as the time from when the shutdown signal is applied to the SHDN pin to when the supply current has reached half of its final value.

7.11 Typical Characteristics: Table Of Graphs

TITLE FIGURE
Small-signal closed-loop gain vs Frequency Figure 1 to Figure 10
Small- and large-signal output vs Frequency Figure 11, Figure 12
Harmonic distortion vs Frequency Figure 13 to Figure 15
vs Peak-to-peak output voltage Figure 16, Figure 17
Vn, In Voltage noise and current noise vs Frequency Figure 18
CMRR Common-mode rejection ratio vs Frequency Figure 19
Crosstalk vs Frequency Figure 20
Zo Output impedance vs Frequency Figure 21
SR Slew rate vs Output voltage step Figure 22
VIO Input offset voltage vs Free-air temperature Figure 24
vs Common-mode input voltage Figure 24
IB Input bias current vs Free-air temperature Figure 25
VO Output voltage vs Load current Figure 26
Quiescent current vs Free-air temperature Figure 27
vs Supply voltage Figure 28
ICC Shutdown supply current vs Free-air temperature Figure 29
Differential gain and phase error vs 75-Ω serially terminated loads Figure 30, Figure 31
Shutdown response Figure 32
Small-signal pulse response Figure 33, Figure 34
Large-signal pulse response Figure 35, Figure 36

7.12 Typical Characteristics

THS3122 THS3125 tc_loopg_los382.gif
Figure 1. Small-Signal Closed-Loop Gain vs Frequency
THS3122 THS3125 tc_3loopg_los382.gif
Figure 3. Small-Signal Closed-Loop Gain vs Frequency
THS3122 THS3125 tc_5loopg_los382.gif
Figure 5. Small-Signal Closed-Loop Gain vs Frequency
THS3122 THS3125 tc_7loopg_los382.gif
Figure 7. Small-Signal Closed-Loop Gain vs Frequency
THS3122 THS3125 tc_9loopg_los382.gif
Figure 9. Small-Signal Closed-Loop Gain vs Frequency
THS3122 THS3125 tc_slsignal_los382.gif
Figure 11. Small- and Large-Signal Output vs Frequency
THS3122 THS3125 tc_harm_los382.gif
Figure 13. Harmonic Distortion vs Frequency
THS3122 THS3125 tc_3harm_los382.gif
Figure 15. Harmonic Distortion vs Frequency
THS3122 THS3125 tc_5harm_los382.gif
Figure 17. Harmonic Distortion vs Peak-to-Peak Output Voltage
THS3122 THS3125 tc_cmrr_los382.gif
Figure 19. Common-Mode Rejection Ratio vs Frequency
THS3122 THS3125 tc_imped_los382.gif
Figure 21. Output Impedance vs Frequency
THS3122 THS3125 tc_offset_los382.gif
Figure 23. Input Offset Voltage vs Free-Air Temperature
THS3122 THS3125 tc_bias_los382.gif
Figure 25. Input Bias Current vs Free-Air Temperature
THS3122 THS3125 tc_quies_los382.gif
Figure 27. Quiescent Current vs Free-Air Temperature
THS3122 THS3125 tc_shutdown_los382.gif
Figure 29. Shutdown Supply Current vs Free-Air Temperature
THS3122 THS3125 tc_pulse_los382.gif
Figure 31. Differential Phase and Gain Error vs 75-Ω Serially-Terminated Loads
THS3122 THS3125 tc_pulse_los382.gif
Figure 33. THS3125 Shutdown Response
THS3122 THS3125 tc_pulsel_los382.gif
Figure 35. Large-Signal Pulse Response
THS3122 THS3125 tc_2loopg_los382.gif
Figure 2. Small-Signal Closed-Loop Gain vs Frequency
THS3122 THS3125 tc_4loopg_los382.gif
Figure 4. Small-Signal Closed-Loop Gain vs Frequency
THS3122 THS3125 tc_6loopg_los382.gif
Figure 6. Small-Signal Closed-Loop Gain vs Frequency
THS3122 THS3125 tc_8loopg_los382.gif
Figure 8. Small-Signal Closed-Loop Gain vs Frequency
THS3122 THS3125 tc_10loopg_los382.gif
Figure 10. Small-Signal Closed-Loop Gain vs Frequency
THS3122 THS3125 tc_2slsignal_los382.gif
Figure 12. Small- and Large-Signal Output vs Frequency
THS3122 THS3125 tc_2harm_los382.gif
Figure 14. Harmonic Distortion vs Frequency
THS3122 THS3125 tc_4harm_los382.gif
Figure 16. Harmonic Distortion vs Peak-to-Peak Output Voltage
THS3122 THS3125 tc_noise_los382.gif
Figure 18. Voltage Noise and Current Noise vs Frequency
THS3122 THS3125 tc_crosstalk_los382.gif
Figure 20. Crosstalk vs Frequency
THS3122 THS3125 tc_slew_los382.gif
Figure 22. Slew Rate vs Output Voltage Step
THS3122 THS3125 tc_2offset_los382.gif
Figure 24. Input Offset Voltage vs Common-Mode Input Voltage
THS3122 THS3125 tc_load_los382.gif
Figure 26. Output Voltage vs Load Current
THS3122 THS3125 tc_2quies_los382.gif
Figure 28. Quiescent Current vs Supply Voltage
THS3122 THS3125 tc_pgerror_los382.gif
Figure 30. Differential Phase and Gain Error vs 75-Ω Serially-Terminated Loads
THS3122 THS3125 tc_response_los382.gif
Figure 32. THS3125 Shutdown Response
THS3122 THS3125 tc_2pulse_los382.gif
Figure 34. Small-Signal Pulse Response
THS3122 THS3125 tc_2pulsel_los382.gif
Figure 36. Large-Signal Pulse Response