SLOS382E September   2001  – May 2015 THS3122 , THS3125

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Options
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  Dissipation Ratings Table
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Electrical Characteristics: Dynamic Performance
    5. 7.5  Electrical Characteristics: Noise and Distortion Performance
    6. 7.6  Electrical Characteristics: DC Performance
    7. 7.7  Electrical Characteristics: Input Characteristics
    8. 7.8  Electrical Characteristics: Output Characteristics
    9. 7.9  Electrical Characteristics: Power Supply
    10. 7.10 Electrical Characteristics: Shutdown Characteristics (THS3125 Only)
    11. 7.11 Typical Characteristics: Table Of Graphs
    12. 7.12 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Feature Description
      1. 8.2.1 Maximum Slew Rate For Repetitive Signals
      2. 8.2.2 Saving Power with Shutdown Functionality and Setting Threshold Levels with the Reference Pin
      3. 8.2.3 Power-Down Reference Pin Operation
    3. 8.3 Device Functional Modes
      1. 8.3.1 Wideband, Noninverting Operation
      2. 8.3.2 Wideband, Inverting Operation
      3. 8.3.3 Single-Supply Operation
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Video Distribution
      2. 9.1.2 Driving Capacitive Loads
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Printed-Circuit Board Layout Techniques For Optimal Performance
      2. 10.1.2 PowerPAD Design Considerations
      3. 10.1.3 PowerPAD Layout Considerations
      4. 10.1.4 Power Dissipation And Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1 Related Links
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

9 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

9.1 Application Information

9.1.1 Video Distribution

The wide bandwidth, high slew rate, and high output drive current of the THS3125 and THS3122 match the demands for video distribution to deliver video signals down multiple cables. To ensure high signal quality with minimal degradation of performance, a 0.1-dB gain flatness should be at least 7x the passband frequency to minimize group delay variations from the amplifier. A high slew rate minimizes distortion of the video signal, and supports component video and RGB video signals that require fast transition times and fast settling times for high signal quality. Figure 40 illustrates a typical video distribution amplifier application configuration.

THS3122 THS3125 ai_video_dist_amp_los382.gifFigure 40. Video Distribution Amplifier Application

9.1.2 Driving Capacitive Loads

Applications such as FET drivers and line drivers can be highly capacitive and cause stability problems for high-speed amplifiers.

Figure 41 through Figure 47 show recommended methods for driving capacitive loads. The basic idea is to use a resistor or ferrite chip to isolate the phase shift at high frequency caused by the capacitive load from the amplifier feedback path. See Figure 41 for recommended resistor values versus capacitive load.

THS3122 THS3125 ai_tc_riso_cload_los382.gifFigure 41. Recommended RISO vs Capacitive Load

Placing a small series resistor, RISO, between the amplifier output and the capacitive load, as shown in Figure 42, is an easy way of isolating the load capacitance.

THS3122 THS3125 ai_typ_cir_cap_load01_los382.gifFigure 42. Resistor To Isolate Capacitive Load

Using a ferrite chip in place of RISO, as Figure 43 shows, is another approach of isolating the output of the amplifier. The ferrite impedance characteristic versus frequency is useful to maintain the low frequency load independence of the amplifier while isolating the phase shift caused by the capacitance at high frequency. Use a ferrite with similar impedance to RISO, 20 Ω to 50 Ω, at 100 MHz and low impedance at dc.

THS3122 THS3125 ai_typ_cir_cap_load02_los382.gifFigure 43. Ferrite Bead To Isolate Capacitive Load

Figure 44 shows another method used to maintain the low-frequency load independence of the amplifier while isolating the phase shift caused by the capacitance at high frequency. At low frequency, feedback is mainly from the load side of RISO. At high frequency, the feedback is mainly via the 27-pF capacitor. The resistor RIN in series with the negative input is used to stabilize the amplifier and should be equal to the recommended value of RF at unity gain. Replacing RIN with a ferrite of similar impedance at about 100 MHz as shown in Figure 45 gives similar results with reduced dc offset and low frequency noise.

THS3122 THS3125 ai_typ_cir_cap_load03_los382.gifFigure 44. Feedback Technique With Input Resistor For Capacitive Load
THS3122 THS3125 ai_typ_cir_cap_load04_los382.gifFigure 45. Feedback Technique With Input Ferrite Bead For Capacitive Load

Figure 46 shows a configuration that uses two amplifiers in parallel to double the output drive current to larger capacitive loads. This technique is used when more output current is needed to charge and discharge the load faster as when driving large FET transistors.

THS3122 THS3125 ai_typ_cir_2x_cap_load_los382.gifFigure 46. Parallel Amplifiers For Higher Output Drive

Figure 47 shows a push-pull FET driver circuit typical of ultrasound applications with isolation resistors to isolate the gate capacitance from the amplifier.

THS3122 THS3125 ai_typ_cir_pwrfet_drive_los382.gifFigure 47. Powerfet Drive Circuit