ZHCSRW2A february 2023 – august 2023 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
ADVANCE INFORMATION
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
---|---|---|---|
MCU_SPI1_CLK | IO | SPI Clock | H38 |
MCU_SPI1_CS0 | IO | SPI Chip Select 0 | J36 |
MCU_SPI1_CS1 | IO | SPI Chip Select 1 | D31, K38 |
MCU_SPI1_CS2 | IO | SPI Chip Select 2 | G31, K37 |
MCU_SPI1_CS3 | IO | SPI Chip Select 3 | K36 |
MCU_SPI1_D0 | IO | SPI Data 0 | J34 |
MCU_SPI1_D1 | IO | SPI Data 1 | J35 |