ZHCSH24G June 2016 – March 2019 TDA3LA , TDA3MA , TDA3MD , TDA3MV
PRODUCTION DATA.
The DDR3 interface schematic varies, depending upon the width of the DDR3 devices used and the width of the bus used (16 or 32 bits). General connectivity is straightforward and very similar. 16-bit DDR devices look like two 8-bit devices. Figure 8-46 and show the schematic connections for 32-bit interfaces using x16 devices.