ZHCSK43A August 2019 – November 2019 TCAN4551-Q1
PRODUCTION DATA.
This register block provided the device name and revision level. It provides all the interrupt flags as well.
| ADDRESS | REGISTER | TCAN4551
VALUE |
ACCESS |
|---|---|---|---|
| ‘h0000 | DEVICE_ID[7:0] "T" | 54 | R |
| DEVICE_ID[15:8] "C" | 43 | R | |
| DEVICE_ID[23:16] "A" | 41 | R | |
| DEVICE_ID[31:24] "N" | 4E | R | |
| ‘h0004 | DEVICE_ID[39:32] "4" | 34 | R |
| DEVICE_ID[47:40] "5" | 35 | R | |
| DEVICE_ID[55:48] "5" | 35 | R | |
| DEVICE_ID[63:56] “1” | 31 | R | |
| ‘h0008 | SPI_2_revision, 8’h00 (Reserved), REV_ID Major, REV_ID Minor REV_ID Major | 00 | R |
| ‘h000C | Status | 00 | R |
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| WC | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
| U | U | Undefined |