ZHCSGC3E March 2016 – April 2021 TCAN1051H , TCAN1051HG , TCAN1051HGV , TCAN1051HV
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | POWER DISSIPATION | UNIT | ||
|---|---|---|---|---|---|
| PD | Average power dissipation | VCC = 5 V, VIO = 5 V (if applicable), TJ = 27°C, RL = 60 Ω, S at 0 V, Input to TXD at 250 kHz, CL_RXD = 15 pF. Typical CAN operating conditions at 500 kbps with 25% transmission (dominant) rate. | 52 | mW | |
| VCC = 5.5 V, VIO = 5.5 V (if applicable), TJ = 150°C, RL = 50 Ω, S at 0 V, Input to TXD at 500 kHz, CL_RXD = 15 pF. Typical high load CAN operating conditions at 1 Mbps with 50% transmission (dominant) rate and loaded network. | 124 | mW | |||