ZHCSH19F November 2017 – November 2023 TCAN1043-Q1 , TCAN1043G-Q1 , TCAN1043H-Q1 , TCAN1043HG-Q1
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | System level electrostatic discharge (ESD) | CAN bus terminals (CANH, CANL) to GND | ISO 10605 per SAE J2962-2: Powered Air Discharge(2) | ±15000 | V |
ISO 10605 per SAE J2962-2: Powered Contact Discharge(2) | ±8000 | V | |||
IEC 61000-4-2 (150 pF, 330 Ω): Unpowered contact discharge | ±15000 | V | |||
VSUP and WAKE | IEC 61000-4-2 (150 pF, 330 Ω) Unpowered contact discharge | ±6000 | V | ||
ISO 7637-2 Transients according to GIFT - ICT CAN EMC test specification(1) | CAN bus terminals (CANH, CANL) to GND, VSUP, WAKE | Pulse 1 | –100 | V | |
Pulse 2 | +75 | V | |||
Pulse 3a | –150 | V | |||
Pulse 3b | +100 | V | |||
ISO 7637-3 Transients | CAN bus terminals (CANH, CANL) to GND, VSUP, WAKE | Direct coupling capacitor "slow transient pulse" with 100-nF coupling capacitor - powered | ±85 | V |