ZHCSH19F November 2017 – November 2023 TCAN1043-Q1 , TCAN1043G-Q1 , TCAN1043H-Q1 , TCAN1043HG-Q1
PRODUCTION DATA
The TCAN1043xx-Q1 transceivers are typically used in applications with a host microprocessor or FPGA that includes the data link layer portion of the CAN protocol. These types of applications usually also include power management technology that allows for power to be gated to the application via an enable (EN) or inhibit (INH) pin. A single 5-V regulator can be used to drive both VCC and VIO as shown in Figure 9-1, or independent 5-V and 3.3-V regulators can be used to drive VCC and VIO separately as shown in Figure 9-2. The bus termination is shown for illustrative purposes.