ZHCSG42B March   2017  – February 2020 TCA9803

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      简化原理图
  4. 修订历史记录
  5. Device Comparison Table
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Switching Characteristics
    8. 7.8 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Integrated Current Source
      2. 9.3.2 Ultra-Low Power Consumption
      3. 9.3.3 No Static-Voltage Offset
      4. 9.3.4 Active-High Repeater Enable Input
      5. 9.3.5 Powered Off High Impedance I2C Bus Pins on A-Side
      6. 9.3.6 Powered-Off Back-Power Protection for I2C Bus Pins
      7. 9.3.7 Clock Stretching and Multiple Master Arbitration Support
    4. 9.4 Device Functional Modes
      1. 9.4.1 Device Operation Considerations
        1. 9.4.1.1 B-Side Input Low (VIL/IILC/RILC)
          1. 9.4.1.1.1 VILC & IILC
          2. 9.4.1.1.2 RILC
        2. 9.4.1.2 Input and Output Leakage Current (IEXT-I/IEXT-O)
          1. 9.4.1.2.1 IEXT-I
          2. 9.4.1.2.2 IEXT-O
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 Device Selection Guide
      2. 10.1.2 Special Considerations for the B-side
        1. 10.1.2.1 FET or Pass-Gate Translators
        2. 10.1.2.2 Buffered Translators/Level-shifters
    2. 10.2 Typical Application
      1. 10.2.1 Single Device
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
        3. 10.2.1.3 Application Curves
      2. 10.2.2 Buffering Without Level-Shifting
        1. 10.2.2.1 Design Requirements
        2. 10.2.2.2 Detailed Design Procedure
        3. 10.2.2.3 Application Curve
      3. 10.2.3 Parallel Device Use Case
        1. 10.2.3.1 Design Requirements
        2. 10.2.3.2 Detailed Design Procedure
        3. 10.2.3.3 Application Curves
      4. 10.2.4 Series Device Use Case
        1. 10.2.4.1 Design Requirements
        2. 10.2.4.2 Detailed Design Procedure
        3. 10.2.4.3 Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13器件和文档支持
    1. 13.1 文档支持
    2. 13.2 接收文档更新通知
    3. 13.3 支持资源
    4. 13.4 商标
    5. 13.5 静电放电警告
    6. 13.6 Glossary
  14. 14机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Buffered Translators/Level-shifters

The TCA980x family supports connections with buffered translators, but care must be taken to ensure that no operating conditions be violated. In a general sense, the following must be avoided on the B-side ports of the TCA980x:

  • Sources of current other than the individual TCA980x (B-side of the other TCA980x, external pull-up resistors, current sources, rise time accelerators, etc)
  • Static-voltage offset buffer outputs (B-side of the TCA9517, etc)
  • Outputs with RILC (equivalent pull-down resistance) > 150 Ω

It is important to note that these special operating requirements apply only to the B-side ports of the TCA980x. For example, the TCA9517 B-side can be safely connected to the A-side of the TCA980x, but not to the B-side of the TCA980x. However, it is OK to connect the A-side of the TCA9517 to the B-side (or A-side) of the TCA980x, because the A-side does not have a static voltage offset based output.

Figure 17 shows an example of the incorrect connection on the B-side to a buffer with a static voltage offset output. The reason this is unacceptable is because the equivalent output resistance of the output buffer is greater than the maximum RILC allowed. See the RILC section for more information.

TCA9803 apps_series_static_offset_wrong.gifFigure 17. Incorrect B-Side Static Voltage Offset Buffer Connection
TCA9803 apps_series_static_offset_right.gifFigure 18. Correct Connection With Other Buffers

NOTE

Decoupling capacitors are not shown to keep the illustration simple. Decoupling capacitors (1 µF and 0.1 µF) must be placed close to each power supply pin.

As shown in Figure 18, this connection is acceptable for use on the B-side ports of the TCA980x, because the equivalent RILC of the A-side of this example buffer is less than 150 Ω.