ZHCSN44B December 2021 – December 2023 SN75LVPE5421
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Power | ||||||
| PACT | Device active power | All channels enabled (PD = L) | 720 | 970 | mW | |
| PSTBY | Device power consumption in standby power mode | All channels disabled (PD = H) | 23 | 36 | mW | |
| Control IO | ||||||
| VIH | High level input voltage | SDA, SCL, PD, SEL pins | 2.1 | V | ||
| VIL | Low level input voltage | SDA, SCL, PD, SEL pins | 1.08 | V | ||
| VOH | High level output voltage | Rpull-up = 4.7kΩ (SDA, SCL pins) | 2.1 | V | ||
| VOL | Low level output voltage | IOL = –4mA (SDA, SCL pins) | 0.4 | V | ||
| IIH,SEL | Input high leakage current for SEL pins | VInput = VCC, for SEL pin | 100 | µA | ||
| IIH | Input high leakage current | VInput = VCC, (SCL, SDA, PD pins) | 10 | µA | ||
| IIL | Input low leakage current | VInput = 0V, (SCL, SDA, PD, SEL pins) | -10 | µA | ||
| IIH,FS | Input high leakage current for fail safe input pins | VInput = 3.6V, VCC = 0V, (SCL, SDA, PD, SEL pins) | 200 | µA | ||
| CIN-CTRL | Input capacitance | SCL, SDA, PD, SEL pins | 1.6 | pF | ||
| 5 Level IOs (MODE, GAIN, EQ1, EQ0, RX_DET pins) | ||||||
| IIH_5L | Input high leakage current, 5 level IOs | VIN = 2.5V | 10 | µA | ||
| IIL_5L | Input low leakage current for all 5 level IOs except MODE. | VIN = GND | -10 | µA | ||
| IIL_5L,MODE | Input low leakage current for MODE pin | VIN = GND | -200 | µA | ||
| Receiver | ||||||
| VRX-DC-CM | RX DC common mode voltage | Device is in active or standby state | 1.4 | V | ||
| ZRX-DC | Rx DC single-ended impedance | 50 | Ω | |||
| ZRX-HIGH-IMP-DC-POS | DC input CM input impedance during Reset or power-down | Inputs are at VRX-DC-CM voltage | 20 | kΩ | ||
| Transmitter | ||||||
| ZTX-DIFF-DC | DC differential Tx impedance | Impedance of Tx during active signaling, VID,diff = 1Vpp | 100 | Ω | ||
| VTX-DC-CM | Tx DC common mode Voltage | 1.0 | V | |||
| ITX-SHORT | Tx short circuit current | Total current the Tx can supply when shorted to GND | 70 | mA | ||