ZHCSRD3E May 2000 – January 2023 SN65LBC180A , SN75LBC180A
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| NC | 1, 8 | No Connect | Not electrically connected |
| R | 2 | Digital Output | Logic output RS485 data |
| RE | 3 | Digital Input | Receiver enable, active low |
| DE | 4 | Digital Input | Driver enable, active high |
| D | 5 | Digital Input | Driver data input |
| GND | 6, 7 | Ground | Device ground |
| Y | 9 | Bus Output | Bus Output Y (Complementary to Z) |
| Z | 10 | Bus Output | Bus Output Z (Complementary to Y) |
| B | 11 | Bus Input | Bus Input B (Complementary to A) |
| A | 12 | Bus Input | Bus Input A (Complementary to B) |
| VCC | 13, 14 | Power | 5 V Supply |