ZHCSTI5C January 1989 – October 2023 SN75ALS197
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | 300 | mV | ||||
VIT− | Negative-going input threshold voltage | −300 (1) | mV | ||||
Vhys | Hysteresis voltage (VIT+ − VIT−) | See Figure 5-1 | 120 | mV | |||
VIK | Enable-input clamp voltage | II = −18 mA | −1.5 | V | |||
VOH | High-level output voltage | VID = 300 mV, | IOH = − 400 μA | 2.7 | 1.6 | V | |
VOL | Low-level output voltage | VID = −300 mV | IOL = 8 mA | 0.45 | V | ||
IOL = 16 mA | 0.5 | ||||||
IOZ | High-impedance-state output current | VCC = 5.25 V | VO = 2.4 V | 20 | μA | ||
VOH = 0.4 V | −20 | ||||||
II | Line input current | Other input at 0 V, See Note 3 | VI = 15 V | 0.7 | 1.2 | μA | |
VI = −15 V | −1.0 | −1.7 | |||||
IH | High-level enable-input current | VIH = 2.7 V | 20 | μA | |||
VIH = 5.25 V | 100 | ||||||
IIL | Low-level enable-input current | VIL = 0.4 V | −100 | μA | |||
Input resistance | 12 | 18 | kΩ | ||||
IOS | Short-circuit output current (2) | VID = 3 V, | VO = 0 | −15 | −78 | −130 | mA |
ICC | Supply current | Outputs disabled | 22 | 35 | mA |