ZHCSUM1C March 1993 – February 2024 SN75ALS1177 , SN75ALS1178
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output | CL = 15pF, | See Figure 6-6 | 15 | 25 | 37 | ns | |
tPHL | Propagation delay time, high- to low-level output | CL = 15pF, | See Figure 6-6 | 15 | 25 | 37 | ns | |
tPZH | Output enable time to high level | SN75ALS1177 | CL = 100pF, | See Figure 6-7 | 10 | 20 | 30 | ns |
tPZL | Output enable time to low level | SN75ALS1177 | CL = 100pF, | See Figure 6-7 | 10 | 20 | 30 | ns |
tPHZ | Output disable time from high level | SN75ALS1177 | CL = 15pF, | See Figure 6-7 | 3.5 | 12 | 16 | ns |
tPLZ | Output disable time from low level | SN75ALS1177 | CL = 15pF, | See Figure 6-7 | 5 | 12 | 16 | ns |