ZHCSUM1C March 1993 – February 2024 SN75ALS1177 , SN75ALS1178
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| INPUT D | ENABLE DE | OUTPUTS(1) | |
|---|---|---|---|
| Y | Z | ||
| H | H | H | L |
| L | H | L | H |
| X | L | Z | Z |
| DIFFERENTIAL A–B | ENABLE RE(1) | OUTPUT Y(1) |
|---|---|---|
| VID ≥ 0.2V | L | H |
| –0.2 V < VID < 0.2V | L | ? |
| VID ≤ –0.2V | L | L |
| X | H | Z |
| Open | L | H |
| DIFFERENTIAL A–B | OUTPUT Y(1) |
|---|---|
| VID ≥ 0.2V | H |
| –0.2 V < VID < 0.2V | ? |
| VID ≤ –0.2V | L |
| Open | H |
Figure 7-1 Equivalent Schematics
Figure 7-2 Schematics of Outputs