ZHCSR55C June 1984 – October 2022 SN75176A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | II = –18 mA | –1.5 | V | ||||
VOH | High-level output voltage | VIH = 2 V, VIL = 0.8 V, IOH = –33 mA | 3.7 | V | ||||
VOL | Low-level output voltage | VIH = 2 V, VIL = 0.8 V, IOH = 33 mA | 1.1 | V | ||||
|VOD1| | Differential output voltage | IO = 0 | 2VOD2 | V | ||||
|VOD2| | Differential output voltage | RL = 100 Ω, see Figure 7-1 | 2 | 2.7 | V | |||
RL = 54 Ω, see Figure 7-1 | 1.5 | 2.4 | ||||||
Δ|VOD| | Change in magnitude of differential output voltage(2) | ±0.2 | V | |||||
VOC | Common-mode output voltage(3) | RL = 54 Ω or 100 Ω, see Figure 7-1 | 3 | V | ||||
Δ|VOC| | Change in magnitude of common-mode output voltage(2) | ±0.2 | V | |||||
IO | Output current | Output disabled(4) | VO = 12 V | 1 | mA | |||
VO = –7 V | –0.8 | |||||||
IIH | High-level input current | VI = 2.4 V | 20 | µA | ||||
IIL | Low-level input current | VI = 0.4 V | –400 | µA | ||||
IOS | Short-circuit output current | VO = –7 V | –250 | mA | ||||
VO = VCC | 250 | |||||||
VO = 12 V | 500 | |||||||
ICC | Supply current (total package) | No load | Outputs enabled | 35 | 50 | mA | ||
Outputs disabled | 26 | 40 |