ZHCSR55C June 1984 – October 2022 SN75176A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | VO = 2.7 V, IO = –0.4 mA | 0.2 | V | ||||
VIT– | Negative-going input threshold voltage | VO = 0.5 V, IO = 8 mA | –0.2 | V | ||||
Vhys | Input hysteresis voltage (VIT+ – VIT-) | 50 | mV | |||||
VIK | Enable clamp voltage | II = –18 mA | –1.5 | V | ||||
VOH | High-level output voltage | VID = 200 mV, IOH = –400 µA See Figure 7-2 | 2.7 | V | ||||
VOL | Low-level output voltage | VID = 200 mV, IOH = 8 mA See Figure 7-2 | 0.45 | V | ||||
IOZ | High-impedance-state output current | VO = 0.4 V to 2.4 V | ±20 | µA | ||||
II | Line input current | Other input = 0 V(2) | VI = 12 V | 1 | mA | |||
VI = –7 V | –0.8 | |||||||
IIH | High-level enable input current | VIH = 2.7 V | 20 | µA | ||||
IIL | Low-level enable input current | VIL = 0.4 V | –100 | µA | ||||
ri | Input resistance | 12 | kΩ | |||||
IOS | Short-circuit output current | –15 | –85 | mA | ||||
ICC | Supply current (total package) | No load | Outputs enabled | 35 | 50 | mA | ||
Outputs disabled | 26 | 40 |