ZHCSR55C June 1984 – October 2022 SN75176A
PRODUCTION DATA
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply Voltage | 4.75 | 5 | 5.25 | V | |
VI or VIC | Voltage at any buss terminal (separately or common mode) | –7 | 12 | V | ||
VIH | High-level input voltage | D, DE, and RE | 2 | V | ||
VIL | Low-level input voltage | D, DE, and RE | 0.8 | V | ||
VID | Differential input voltage(1) | ±12 | V | |||
IOH | High-level output current | Driver | –60 | mA | ||
Receiver | –400 | µA | ||||
IOL | Low-level output current | Driver | 60 | mA | ||
Receiver | 8 | |||||
TA | Operating free-air temperature | 0 | 70 | °C |