over operating free-air temperature range (unless otherwise
noted)(1)
|
MIX |
MAX |
UNIT |
| VCC
(2) |
Supply voltage |
|
|
7 |
V |
| VI |
Input voltage (A or B inputs) |
|
|
±25 |
V |
| VID
(3) |
Differential input voltage |
|
|
±25 |
V |
| VI(EN) |
Enable input voltage |
|
|
7 |
V |
| IOL
|
Low-level output current |
|
|
50 |
mA |
|
Continuous total dissipation |
|
See Dissipation Rating table |
| TA
|
Operating free-air temperature range: |
SN65175 |
−40 |
85 |
°C |
| SN75175 |
0 |
70 |
°C |
|
Lead temperature 1,6 mm (1/16 inch) from case for 10
seconds |
|
|
260 |
°C |
| Tstg
|
Storage temperature range |
|
−65 |
150 |
°C |
(1) Stresses beyond those listed under “absolute maximum ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under “recommended operating conditions” is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values, except differential input voltage, are with respect to network ground terminal.
(3) Differential-input voltage is measured at the noninverting input with respect to the corresponding inverting input.