ZHCSUM0E February 1990 – February 2024 SN751177 , SN751178
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| td(OD) | Differential output delay time | RL = 54Ω, | See Figure 6-3 | 20 | 25 | ns | |
| tt(OD) | Differential output transition time | 27 | 35 | ns | |||
| tPLH | Propagation delay time, low- to high-level output | RL = 27Ω, | See Figure 6-4 | 20 | 25 | ns | |
| tPHL | Propagation delay time, high- to low-level output | 20 | 25 | ns | |||
| tPZH | Output enable time to high level | RL = 110Ω, | See Figure 6-5 | 80 | 120 | ns | |
| tPZL | Output enable time to low level | RL = 110Ω, | See Figure 6-6 | 40 | 60 | ns | |
| tPHZ | Output disable time from high level | RL = 110Ω, | See Figure 6-5 | 90 | 120 | ns | |
| tPLZ | Output disable time from low level | RL = 110Ω, | See Figure 6-6 | 30 | 45 | ns | |