ZHCSUM0E February   1990  – February 2024 SN751177 , SN751178

PRODUCTION DATA  

  1.   1
  2. 特性
  3. 应用
  4. 说明
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Thermal Information
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Driver Sections
      1. 5.4.1 Electrical Characteristics
      2. 5.4.2 Switching Characteristics
      3. 5.4.3 Symbol Equivalents
    5. 5.5 Receiver Sections
      1. 5.5.1 Electrical Characteristics
      2. 5.5.2 Switching Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Device Functional Modes
  9. Device and Documentation Support
    1. 8.1 Documentation Support
    2. 8.2 接收文档更新通知
    3. 8.3 支持资源
    4. 8.4 Trademarks
    5. 8.5 静电放电警告
    6. 8.6 术语表
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • NS|16
  • N|16
散热焊盘机械数据 (封装 | 引脚)
订购信息

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
MIN MAX UNIT
VCC Supply voltage, (see note(2)) 7 V
VI Input voltage, (DE, RE, and D inputs) 7 V
VI Receiver input voltage range, (A or B inputs) −25 25 V
VID Receiver differential input voltage range, (see note(3) ) −25 25 V
VO Driver output voltage range −10 15 V
IOL Receiver low-level output current 50 mA
Tstg Storage temperature range −65 150 °C
Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds 260 °C
Stresses beyond those listed under “absolute maximum ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under “recommended operating conditions” is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values, except differential input voltage, are with respect to the network ground terminal.
Differential input voltage is measured at the noninverting terminal with respect to the inverting terminal.