ZHCSRE9C August 2005 – December 2022 SN74LVCH8T245
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VCCA and VCCB | –0.5 | 6.5 | V |
Input voltage(2) | I/O ports (A port) | –0.5 | 6.5 | V |
I/O ports (B port) | –0.5 | 6.5 | ||
Control inputs | –0.5 | 6.5 | ||
Voltage range applied to any output in the high-impedance or power-off state(2) | A port | –0.5 | 6.5 | V |
B port | –0.5 | 6.5 | ||
Voltage range applied to any output in the high or low state(2)(3) | A port | –0.5 | VCCA + 0.5 | V |
B port | –0.5 | VCCB + 0.5 | ||
Input clamp current | VI < 0 | –50 | mA | |
Output clamp current | VO < 0 | –50 | mA | |
Continuous output current, IO | ±50 | mA | ||
Continuous through current | VCCA, VCCB, and GND | ±100 | mA | |
Junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |