ZHCSJ95Q July 2001 – January 2019 SN74LVC2G53
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | 1.65 | 5.5 | V | |
| VI/O | I/O port voltage | 0 | VCC | V | |
| VIH | High-level input voltage, control input | VCC = 1.65 V to 1.95 V | VCC × 0.65 | V | |
| VCC = 2.3 V to 2.7 V | VCC × 0.7 | ||||
| VCC = 3 V to 3.6 V | VCC × 0.7 | ||||
| VCC = 4.5 V to 5.5 V | VCC × 0.7 | ||||
| VIL | Low-level input voltage, control input | VCC = 1.65 V to 1.95 V | VCC × 0.35 | V | |
| VCC = 2.3 V to 2.7 V | VCC × 0.3 | ||||
| VCC = 3 V to 3.6 V | VCC × 0.3 | ||||
| VCC = 4.5 V to 5.5 V | VCC × 0.3 | ||||
| VI | Control input voltage | 0 | 5.5 | V | |
| Δt/Δv | Input transition rise and fall time | VCC = 1.65 V to 1.95 V | 20 | ns/V | |
| VCC = 2.3 V to 2.7 V | 20 | ||||
| VCC = 3 V to 3.6 V | 10 | ||||
| VCC = 4.5 V to 5.5 V | 10 | ||||
| TA | Operating free-air temperature | –40 | 85 | °C | |