SCES618C October 2004 – November 2026 SN74LVC2G17-Q1
PRODUCTION DATA
The SN74LVC2G17-Q1 device contains two buffers and performs the Boolean function Y = A. The device functions as two independent buffers, but because of Schmitt action, it can have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74LVC2G17-Q1 | |||
| DCK (SC70, 6) | 2.00mm × 2.10mm | 2.00mm × 1.25mm |