ZHCSWD3C September 2003 – May 2024 SN74LVC257A-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | Operating | 2 | 3.6 | V |
| Data retention only | 1.5 | ||||
| VIH | High-level input voltage | VCC = 2.7 V to 3.6 V | 2 | V | |
| VIL | Low-level input voltage | VCC = 2.7 V to 3.6 V | 0.8 | V | |
| VI | Input voltage | 0 | 5.5 | V | |
| VO | Output voltage | 0 | VCC | V | |
| IOH | High-level output current | VCC = 2.7 V | –12 | mA | |
| VCC = 3 V | –24 | ||||
| IOL | Low-level output current | VCC = 2.7 V | 12 | mA | |
| VCC = 3 V | 24 | ||||
| Δt/Δv | Input transition rise or fall rate | 10 | ns/V | ||
| TA | Operating free-air temperature | –40 | 125 | °C | |