ZHCSGC5Q April 1999 – June 2017 SN74LVC1G86
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | –0.5 | 6.5 | V | |
| VI | Input voltage(2) | –0.5 | 6.5 | V | |
| VO | Voltage applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
| VO | Voltage applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
| IIK | Input clamp current | VI < 0 | –50 | mA | |
| IOK | Output clamp current | VO < 0 | –50 | mA | |
| IO | Continuous output current | ±50 | mA | ||
| Continuous current through VCC or GND | ±100 | mA | |||
| TJ | Junction temperature | 150 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | 2000 | V | |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | 1000 | ||||
| THERMAL METRIC(1) | SN74LVC1G86 | UNIT | |||
|---|---|---|---|---|---|
| DBV (SOT-23) | DCK (SC70) | YZP (DSBGA) | |||
| 5 PINS | 5 PINS | 5 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 206 | 252 | 132 | °C/W |
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|
| VOH | IOH = –100 µA | 1.65 V to 5.5 V | VCC – 0.1 | V | |||||
| IOH = –4 mA | 1.65 V | 1.2 | |||||||
| IOH = –8 mA | 2.3 V | 1.9 | |||||||
| IOH = –16 mA | 3 V | 2.4 | |||||||
| IOH = –24 mA | 2.3 | ||||||||
| IOH = –32 mA | 4.5 V | 3.8 | |||||||
| VOL | IOL = 100 µA | 1.65 V to 5.5 V | 0.1 | V | |||||
| IOL = 4 mA | 1.65 V | 0.45 | |||||||
| IOL = 8 mA | 2.3 V | 0.3 | |||||||
| IOL = 16 mA | 3 V | 0.4 | |||||||
| IOL = 24 mA | 0.55 | ||||||||
| IOL = 32 mA | 4.5 V | 0.55 | |||||||
| II | A or B input | VI = 5.5 V or GND | 0 to 5.5 V | ±5 | µA | ||||
| Ioff | VI or VO = 5.5 V | 0 | ±10 | µA | |||||
| ICC | VI = VCC or GND, | IO = 0 | –40°C to 85°C | 1.65 V to 5.5 V | 10 | µA | |||
| –40°C to 125°C | 15 | ||||||||
| ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
3 V to 5.5 V | 500 | µA | |||||
| Ci | VI = VCC or GND | 3.3 V | 6 | pF | |||||
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
| tpd | A or B | Y | TA = –40°C to +85°C | 2.1 | 9.1 | 1 | 4.5 | 0.6 | 4 | 0.8 | 3.3 | ns |
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
| tpd | A or B | Y | –40°C to +85°C temperature range, see Figure 2 | 3.5 | 9.9 | 1.8 | 5.5 | 1.3 | 5 | 1 | 4 | ns |
| –40°C to +125°C temperature range, see Figure 2 | 3.5 | 12 | 1.8 | 7 | 1.3 | 6 | 1 | 5 | ||||
| PARAMETER | TEST CONDITIONS | VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | VCC = 5 V | UNIT | |
|---|---|---|---|---|---|---|---|
| TYP | TYP | TYP | TYP | ||||
| Cpd | Power dissipation capacitance | f = 10 MHz | 22 | 22 | 22 | 24 | pF |
Figure 1. Voh vs Ioh at 4.5 V