ZHCSK62A February 2006 – August 2019 SN74LVC1G32-Q1
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | –40°C to 85°C | –40°C to 125°C
RECOMMENDED |
UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP(1) | MAX | MIN | TYP | MAX | |||||||
| VOH | IOH = –100 µA | 1.65 V to 5.5 V | VCC – 0.1 | VCC – 0.1 | V | |||||||
| IOH = –4 mA | 1.65 V | 1.2 | 1.2 | |||||||||
| IOH = –8 mA | 2.3 V | 1.9 | 1.9 | |||||||||
| IOH = –16 mA | 3 V | 2.4 | 2.4 | |||||||||
| IOH = –24 mA | 2.3 | 2.3 | ||||||||||
| IOH = –32 mA | 4.5 V | 3.8 | 3.8 | |||||||||
| VOL | IOL = 100 µA | 1.65 V to 5.5 V | 0.1 | 0.1 | V | |||||||
| IOL = 4 mA | 1.65 V | 0.45 | 0.45 | |||||||||
| IOL = 8 mA | 2.3 V | 0.3 | 0.4 | |||||||||
| IOL = 16 mA | 3 V | 0.4 | 0.5 | |||||||||
| IOL = 24 mA | 0.55 | 0.65 | ||||||||||
| IOL = 32 mA | 4.5 V | 0.55 | 0.65 | |||||||||
| II | A or B inputs | VI = 5.5 V or GND | 0 to 5.5 V | ±5 | ±5 | µA | ||||||
| Ioff | VI or VO = 5.5 V | 0 | ±10 | ±25 | µA | |||||||
| ICC | VI = 5.5 V or GND, | IO = 0 | 1.65 V to 5.5 V | 10 | 10 | µA | ||||||
| ΔICC | One input at VCC – 0.6 V,
Other inputs at VCC or GND |
3 V to 5.5 V | 500 | 500 | µA | |||||||
| Ci | VI = VCC or GND | 3.3 V | 4 | 4 | pF | |||||||